Skip to content
 
    Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
   
Previous slide
PC 95/50 LT product image 1
PC 95/50 LT product image 2
PC 95/50 LT product image 4
PC 95/50 LT product image 2
Next slide
PC 95/50 LT thumbnail image 1
PC 95/50 LT thumbnail image 2
PC 95/50 LT thumbnail image 4
PC 95/50 LT thumbnail image 2

MNX / MNX 95L / PC 95/50 LT

PC 95/50 LT 6012932

Dimensions 100 x 100 x 50

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 6012932

Description : Enclosure, PC

Remarks : Low base, smoked transparent cover

Package : 8

Unit : Piece

EAN : 6418074054661

SSTL number : 3421370

Electric No. Denmark : 8212027718

Electric No. Sweden : 6012932

ETIM : EC000261

Dimensions :

Height (mm) : 100

Width (mm) : 100

Depth (mm) : 50

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

MNX / MNX 95L / PC 95/50 LT

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 95/50 LT

Fibox
6012932_PC_95_50_LT_3_72dpi

Sample image

Order symbol : PC 95/50 LT

Product nr : 6012932

Description : Enclosure, PC

Remarks : Low base, smoked transparent cover

EAN : 6418074054661

El. number :

  • Finland : 3421370
  • Denmark : 8212027718
  • Sweden : 6012932

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

15589
Dimensions : Height Width Depth
mm : 100 100 50
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MIN 8 DIN-15 Mounting rail, for enclosures:
B-3 DIN-35 Mounting rail, for enclosures:
(80 x 35 x 1)
FP 22046 Wall fastening lug (4 pcs)
MIV 95 Mounting plate (Galvanized steel), for enclosures:
(66 x 80 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40847