Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
CAB P 1008030 8104309
Dimensions 1000 x 800 x 300
Dimensions 39.37 x 31.5 x 11.81
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
- PC : IP65; IK10
Technical data
Product nr : 8104309
Description : Polyester cabinet
Remarks : Grey door
Package : 1
Unit : Piece
EAN : 6418074050069
SSTL number : 3424145
Electric No. Denmark : 8212018060
Electric No. Sweden : 2539829
ETIM : EC000261
Height (mm) : 1000
Width (mm) : 800
Depth (mm) : 300
Height (inch) : 39.37
Width (inch) : 31.5
Depth (inch) : 11.81
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 960C
CAB P / CAB P 10080 / CAB P 1008030
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
CAB P 1008030
Sample image
Order symbol : CAB P 1008030
Product nr : 8104309
Description : Polyester cabinet
Remarks : Grey door
EAN : 6418074050069
El. number :
- Finland : 3424145
- Denmark : 8212018060
- Sweden : 2539829
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 1000 | 800 | 300 |
inch : | 39.37 | 31.5 | 11.81 |
Materials : | |
---|---|
Material : | Glass Fiber Reinforced Polyester |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MPX 10080 |
Mounting Plate, for enclosures:
(1000 x 800 x 1) |
MB CAB | Swing door kit |
MPP 10080 |
Mounting Plate, for enclosures:
(1000 x 800 x 2) |
MF10080 |
Mounting Frame with DIN-rails, for enclosures:
(1000 x 800 x 1) |
FP 10080-D |
Swing door/Front plate, for enclosures:
(1000 x 800 x 1) |
FP 10080-5x36 |
Front Plate with DIN openings, for enclosures:
(1000 x 800 x 1) |
MP 10080 |
Mounting plate, for enclosures:
(1000 x 800 x 3) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK10; |
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )