Skip to content
  
Previous slide
MPX 8060 product image 1
Next slide
MPX 8060 thumbnail image 1

CAB P / CAB P Accessories / MPX 8060

MPX 8060 8228060

Dimensions 800 x 600 x 1

Dimensions 31.5 x 23.62 x 0.04

Technical data
Product:

Product nr : 8228060

Description : Mounting Plate, for enclosures:

Remarks : 835x635x300

Package : 1

Unit : Piece

EAN : 6418074050656

Dimensions :

Height (mm) : 800

Width (mm) : 600

Depth (mm) : 1

Height (inch) : 31.5

Width (inch) : 23.62

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPX 8060

CAD Files
Contact

MPX 8060

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPX 8060

Product nr : 8228060

Description : Mounting Plate, for enclosures:

Remarks : 835x635x300

EAN : 6418074050656

Dimensions : Height Width Depth
mm : 800 600 1
inch : 31.5 23.62 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -