MP 8060 8208060
Dimensions 800 x 600 x 1
Dimensions 31.5 x 23.62 x 0.04
Technical data
Product nr : 8208060
Description : Mounting plate, for enclosures:
Remarks : 835x635x300
Package : 1
Unit : Piece
EAN : 6418074050182
SSTL number : 3424278
Electric No. Denmark : 8212018714
Electric No. Sweden : 2539845
Height (mm) : 800
Width (mm) : 600
Depth (mm) : 1
Height (inch) : 31.5
Width (inch) : 23.62
Depth (inch) : 0.04
CAB P / CAB P Accessories / MP 8060
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MP 8060
Sample image
Order symbol : MP 8060
Product nr : 8208060
Description : Mounting plate, for enclosures:
Remarks : 835x635x300
EAN : 6418074050182
El. number :
- Finland : 3424278
- Denmark : 8212018714
- Sweden : 2539845
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 800 | 600 | 1 |
inch : | 31.5 | 23.62 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )