Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
PCT 121609 7022721
Dimensions 120 x 160 x 90
Dimensions 4.72 x 6.3 x 3.54
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- PC : IP66; IP67; IK07; IK08
Technical data
Product nr : 7022721
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 4
Unit : Piece
EAN : 6418074003782
SSTL number : 3423536
Electric No. Denmark : 8212002814
ETIM : EC000261
Height (mm) : 120
Width (mm) : 160
Depth (mm) : 90
Height (inch) : 4.72
Width (inch) : 6.3
Depth (inch) : 3.54
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord / EURONORD 1216 / PCT 121609
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PCT 121609
Sample image
Order symbol : PCT 121609
Product nr : 7022721
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074003782
El. number :
- Finland : 3423536
- Denmark : 8212002814
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 120 | 160 | 90 |
inch : | 4.72 | 6.3 | 3.54 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1) |
TF 28037 | Wall fastening lug (4 pcs), for enclosures: |
TRH 1216 |
DIN-35 Mounting rail, for enclosures:
(146 x 35 x 1) |
TRM 0816 |
DIN-15 Mounting rail, for enclosures:
(146 x 15 x 1) |
TM 1216 |
Mounting plate, for enclosures:
(111 x 134 x 1) |
TH A | Grey plastic hinges (2 pcs) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: )