Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
PC 3828 18 G 5330373
UL Name : UL PC 3828 18 G
Dimensions 380 x 280 x 180
Dimensions 14.96 x 11.02 x 7.09
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 5330373
Description : Enclosure, PC
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074005588
SSTL number : 3423719
Electric No. Denmark : 8212051823
Electric No. Sweden : 2539424
ETIM : EC000261
Height (mm) : 380
Width (mm) : 280
Depth (mm) : 180
Height (inch) : 14.96
Width (inch) : 11.02
Depth (inch) : 7.09
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2003, IEC 62208:2003
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
SOLID / SOLID 3828 / PC 3828 18 G
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PC 3828 18 G
Sample image
Order symbol : PC 3828 18 G
Product nr : 5330373
UL Name : UL PC 3828 18 G
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074005588
El. number :
- Finland : 3423719
- Denmark : 8212051823
- Sweden : 2539424
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 380 | 280 | 180 |
inch : | 14.96 | 11.02 | 7.09 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 1) |
EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 1) |
EKPZR |
Extension frame, for enclosures:
(380 x 280 x 50) |
EKPVT |
Mounting plate, for enclosures:
(338 x 238 x 1) |
MPI EKP 3828 |
Multiperforated plastic mounting plate
(338 x 238 x 4) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
DSS_FI_41597_A1 |
© Fibox Oy, Data subject to change without notice (printed: )