Skip to content
  
Previous slide
FC PC 25/22 product image 1
FC PC 25/22 product image 2
Next slide
FC PC 25/22 thumbnail image 1
FC PC 25/22 thumbnail image 2

Cardmaster / CARDMASTER Accessories / FC PC 25/22

FC PC 25/22 7720111

Dimensions 257 x 157 x 30

Dimensions 10.12 x 6.18 x 1.18

Technical data
Product:

Product nr : 7720111

Description : Frame of PC front plate, for enclosures:

Remarks : 257x219x122, 257x219x135, 280x219x156

Package : 4

Unit : Piece

EAN : 6418074059338

SSTL number : 3438259

Electric No. Denmark : 8212054396

Dimensions :

Height (mm) : 257

Width (mm) : 157

Depth (mm) : 30

Height (inch) : 10.12

Width (inch) : 6.18

Depth (inch) : 1.18

Ratings :
Product is connected to following catalogues :

Cardmaster / CARDMASTER Accessories / FC PC 25/22

Dimensional Drawings
CAD Files
Contact

FC PC 25/22

Fibox
7720111_FC_PC_25-22_2_72dpi

Sample image

Order symbol : FC PC 25/22

Product nr : 7720111

Description : Frame of PC front plate, for enclosures:

Remarks : 257x219x122, 257x219x135, 280x219x156

EAN : 6418074059338

El. number :

  • Finland : 3438259
  • Denmark : 8212054396
FIBOX_CM2522-3FC
Dimensions : Height Width Depth
mm : 257 157 30
inch : 10.12 6.18 1.18
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -