Product card: MP 30/25



Sample photo



Product nbr:

 

7720033

Description:

 

Mounting plate, for enclosures:

Remarks:

 

314x260x95, 314x260x110, 320x260x129

Package:

 

1

Unit:

 

PCS

Product group:

 

CARDMASTER Accessories

EAN:

 

6418074033390

SSTL number:

 

3422918

Electric No. Denmark:

 

8212016402

Electric No. Italy:

 

7719090

Electric No. Sweden:

 

2535022

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Dimensional drawing (inch)

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

282.0

Width (mm):

 

215.0


Length (inch):

 

11.1

Width (inch):

 

8.5


Product is connected to following catalogs:

Fibox Enclosures :  CARDMASTER :  ACCESSORIES
Fibox Enclosures :  CARDMASTER :  PC/ABS 30/25


Copyright
Legal Notice