Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / En-gb / QUICK 32
Quick image

Quick

QUICK wall mounting enclosures are manufactured of high impact resistance polycarbonate or ABS withstanding harsh industrial and outdoor environments. These enclosures are equipped with quick screw covers. Transparent cover options allow easy viewing of installed equipment and indicators.

Dimensions range from 300*200*170 mm to 600*400*270 mm.

PC: IP 66/67; IK 08
ABS: IP 66/67; IK 08

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

CAB PCQ 302017 G
Enclosures

CAB PCQ 302017 G

8113338

Enclosure, PC
CAB PCQ 302017 T
Enclosures

CAB PCQ 302017 T

8113038

Enclosure, PC
CAB ABSQ 302017 G
Enclosures

CAB ABSQ 302017 G

8183338

Cabinet, ABS

Quick Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...