Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / EN-GB / TEMPO 0907
Tempo image

Tempo

Fibox Tempo enclosures are easy to use because they are designed to save time and money in assembly and installation. Fibox Tempo is fully compatible with the most common enclosures in the market. Large plain cover offers lots of space for printing, labels and switches. Rapid hinges can be installed in seconds, without any tools or screws.

Dimensions range from 95*65*60 mm to 344*289*157 mm.

ABS: IP 65; IK 07; UL 94HB
PC: IP 65; IK 08; UL 94V0

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

TA 090706
Enclosures

TA 090706

5814038

Enclosure, ABS
TAM090706
Enclosures

TAM090706

5814020

Enclosure, ABS, metric knock-outs
TPC 090706
Enclosures

TPC 090706

5824038

Enclosure, PC
TPCM 090706
Enclosures

TPCM 090706

5824020

Enclosure, PC, metric knock-outs

Tempo Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...