Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / MNX 100L
MNX image

MNX

MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.

Dimensions range from 100*100*35 mm to 360*255*150 mm.

PC: IP 66/IP 67; IK 08

ABS: IP 66/IP 67; IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
PC 100/35 LG
Enclosures

PC 100/35 LG

6012301

Enclosure, PC
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic comp...

Dimensions - 130 x 80 x 35

PC 100/50 LG
Enclosures

PC 100/50 LG

6012302

Enclosure, PC
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic comp...

Dimensions - 130 x 80 x 50

PC 100/100 LG
Enclosures

PC 100/100 LG

6012304

Enclosure, PC
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic comp...

Dimensions - 130 x 80 x 100

PC 100/35 LT
Enclosures

PC 100/35 LT

6012901

Enclosure, PC
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic comp...

Dimensions - 130 x 80 x 35

PC 100/50 LT
Enclosures

PC 100/50 LT

6012902

Enclosure, PC
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic comp...

Dimensions - 130 x 80 x 50

MNX 100L Accessories

MIV 10
Enclosures

MIV 10

5514082

DIN-35 Mounting rail, for enclosures:
MIV 5
Enclosures

MIV 5

5514081

DIN-35 Mounting rail, for enclosures:
MIV 100
Enclosures

MIV 100

5514076

Mounting plate (Galvanized steel), for enclosures:
FP 22046
Enclosures

FP 22046

8522346

Wall fastening lug (4 pcs)

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...