Home / Products / PICCOLO D
Piccolo image

Piccolo

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches. PICCOLO range is available in polycarbonate and ABS.

Dimensions range from 110*80*65 mm to 230*140*125 mm.

PC: IP 66/67; IK 08
ABS: IP 66/67; IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
PC D 65 G
Enclosures

PC D 65 G

8724307

Enclosure, PC

Dimensions - 170 x 80 x 65

PC D 85 G
Enclosures

PC D 85 G

8724308

Enclosure, PC

Dimensions - 170 x 80 x 85

PC D 65 T
Enclosures

PC D 65 T

8724007

Enclosure, PC

Dimensions - 170 x 80 x 65

PC D 85 T
Enclosures

PC D 85 T

8724008

Enclosure, PC

Dimensions - 170 x 80 x 85

ABS D 65 G
Enclosures

ABS D 65 G

8784307

Enclosure, ABS

Dimensions - 170 x 80 x 65

ABS D 85 G
Enclosures

ABS D 85 G

8784308

Enclosure, ABS

Dimensions - 170 x 80 x 85

PICCOLO D Accessories

DH-3
Enclosures

DH-3

8524032

DIN-35 Mounting rail, for enclosures:
D-MP
Enclosures

D-MP

8524062

Mounting plate, for enclosures:

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...