Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / AR 10106
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
AR10106SC
Cabinets

AR10106SC

8561109

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHSC
Cabinets

AR10106CHSC

8561110

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHL
Cabinets

AR10106CHL

8561111

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHSSL
Cabinets

AR10106CHSSL

8561112

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHTSS
Cabinets

AR10106CHTSS

8561114

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106SCT
Cabinets

AR10106SCT

8561115

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHSCT
Cabinets

AR10106CHSCT

8561116

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHLT
Cabinets

AR10106CHLT

8561117

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR10106CHSSLT
Cabinets

AR10106CHSSLT

8561118

PC Enclosure
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century te...

Dimensions - 254 x 254 x 152

AR 10106 Accessories

ABP1010
Cabinets

ABP1010

8592381

Painted Steel Back Panel
ASPHK10
Cabinets

ASPHK10

8612032

Swing Panel Kit w/o Panel
ASPK1010
Cabinets

ASPK1010

8612026

Swing Panel Kit incl. Panel
ADFP1010
Cabinets

ADFP1010

8592385

Dead Front Panel w/ screws
AMFL10
Cabinets

AMFL10

8612264

10" Mounting Flange Set
ALBP1010
Cabinets

ALBP1010

8592383

Aluminum Back Panel
APBP1010
Cabinets

APBP1010

8590384

PVC Back Panel
ASP1010
Cabinets

ASP1010

8592386

Aluminum Swing Panel

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...