Ventilation devices / Ventilation devices / GVPPA M20
GVPPA M20 7016703
Dimensions 29 x 29 x 21
Dimensions 1.14 x 1.14 x 0.83
- IP66; IP67; IP69K
Technical data
Product nr : 7016703
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M20 x 1,5
Package : 100
Unit : Piece
EAN : 6418074087799
SSTL number : 3425101
ETIM : EC011497
Height (mm) : 29
Width (mm) : 29
Depth (mm) : 21
Height (inch) : 1.14
Width (inch) : 1.14
Depth (inch) : 0.83
Material : Polyamide
Gasket material : NBR
Temperature °C : -20 … 100
Temperature °F : -2 … 212
Ingress Protection (EN 60529): IP66IP67IP69K
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Ventilation devices / Ventilation devices / GVPPA M20
GVPPA M20
Sample image
Order symbol : GVPPA M20
Product nr : 7016703
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M20 x 1,5
EAN : 6418074087799
El. number :
- Finland : 3425101
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 29 | 29 | 21 |
| inch : | 1.14 | 1.14 | 0.83 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Gasket material : | NBR |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -20 … 100 |
| Temperature °F (continuous) : | -2 … 212 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; IP69K; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )