Ventilation devices / Ventilation devices / MB 10859 II
MB 10859 II 3540859
Dimensions 70 x 50 x 20
Dimensions 2.76 x 1.97 x 0.79
Technical data
Product nr : 3540859
Description : Holder for fan
Remarks : incl. screws
Package : 10
Unit : Piece
EAN : 6418074031761
SSTL number : 3424956
Electric No. Denmark : 8212008766
Electric No. Sweden : 2507780
ETIM : EC000211
Height (mm) : 70
Width (mm) : 50
Depth (mm) : 20
Height (inch) : 2.76
Width (inch) : 1.97
Depth (inch) : 0.79
Material : Polycarbonate
Ventilation devices / Ventilation devices / MB 10859 II
MB 10859 II
Sample image
Order symbol : MB 10859 II
Product nr : 3540859
Description : Holder for fan
Remarks : incl. screws
EAN : 6418074031761
El. number :
- Finland : 3424956
- Denmark : 8212008766
- Sweden : 2507780
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 70 | 50 | 20 |
| inch : | 2.76 | 1.97 | 0.79 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )