Ventilation devices / Ventilation devices / MB 10631
MB 10631 3540631
Dimensions 30 x 24 x 22
Dimensions 1.18 x 0.94 x 0.87
Technical data
Product nr : 3540631
Description : Ventilation device IP45
Package : 12
Unit : Piece
EAN : 6418074030764
SSTL number : 3422626
Electric No. Denmark : 8212008517
Electric No. Sweden : 2538442
ETIM : EC011497
Height (mm) : 30
Width (mm) : 24
Depth (mm) : 22
Height (inch) : 1.18
Width (inch) : 0.94
Depth (inch) : 0.87
Material : Polyamide
Ventilation devices / Ventilation devices / MB 10631
Dimensional Drawings
CAD Files
Catalogues
Contact
MB 10631
Sample image
Order symbol : MB 10631
Product nr : 3540631
Description : Ventilation device IP45
EAN : 6418074030764
El. number :
- Finland : 3422626
- Denmark : 8212008517
- Sweden : 2538442
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 30 | 24 | 22 |
| inch : | 1.18 | 0.94 | 0.87 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )