Please try our temporary product page: https://www.fibox.com/products-temporary/
GVPPA M12L 7016700
Dimensions 18 x 20 x 20
Dimensions 0.71 x 0.79 x 0.79
Technical data
Product nr : 7016700
Description : Pressure equalizer plug, IP 68
Remarks : light grey, thread M12 x 1,5
Package : 100
Unit : Piece
EAN : 6418074091291
SSTL number : 1721450
Electric No. Denmark : 8212008821
Height (mm) : 18
Width (mm) : 20
Depth (mm) : 20
Height (inch) : 0.71
Width (inch) : 0.79
Depth (inch) : 0.79
Ventilation devices / Ventilation devices / GVPPA M12L
GVPPA M12L
Sample image
Order symbol : GVPPA M12L
Product nr : 7016700
Description : Pressure equalizer plug, IP 68
Remarks : light grey, thread M12 x 1,5
EAN : 6418074091291
El. number :
- Finland : 1721450
- Denmark : 8212008821
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 18 | 20 | 20 |
inch : | 0.71 | 0.79 | 0.79 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )