SOLID / SOLID - PC/ABS Accessories / FP 2x12-2838
FP 2x12-2838 3780769
Dimensions 280 x 380 x 0.
- PC :
Technical data
Product nr: 3780769
Description: Front panel
Remarks: 2x12 modules
Package: 4
Unit: Piece
EAN: 6418074095220
SSTL number: 3424106
Electric No. Denmark:
Electric No. Sweden:
ETIM:
Height (mm): 280
Width (mm): 380
Depth (mm): 0
Height (inch) : 0
Width (inch) : 0
Depth (inch) : 0
Material:
Temperature °C (short term) :
Temperature °C (continuous) :
Temperature °F (short term) :
Temperature °F (continuous) :
Ingress Protection (EN 60529) :
Impact Resistance (EN 62262) :
Electrical insulation : Not insulated
Halogen free (DIN/VDE 0472, Part 815) : 0
UV resistance : -
Flammability Rating :
Glow Wire Test (IEC 60695) : C
NEMA Class :
SOLID / SOLID - PC/ABS Accessories / FP 2x12-2838
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
FP 2x12-2838

Sample image
Order symbol: FP 2x12-2838
Product nbr: 3780769
Description: Front panel
Remarks: 2x12 modules
EAN: 6418074095220
El. number:
- Finland: 3424106
- Denmark:
- Sweden:
Including:
Dimensions: | Height | Width | Depth |
---|---|---|---|
mm: | 280 | 380 | 0 |
inch: | 0 | 0 | 0 |
Materials: | |
---|---|
Material: | |
Base colour: | |
Cover colour: | |
Gasket material: |
Temperatures: | |
---|---|
Temperature °C (short term):: | |
Temperature °C (continuous): | |
Temperature °F (short term): | |
Temperature °F (continuous): |
Rating: | |
---|---|
Ingress protection (EN 60529): | |
Impact Resistance (EN 62262): | |
Electrical insulation: | Not insulated |
Halogen free (DIN/VDE 0472, Part 815): | 0 |
UV resistance: | - |
Flammability Rating: | |
Glow Wire Test (IEC 695-2-1) °C: | C |
NEMA Class |
Certificates: |
---|
© Fibox Oy, Data subject to change without notice (printed: )