Skip to content
Previous slide
Next slide

SOLID / SOLID - PC/ABS Accessories / FP 2x12-2828

FP 2x12-2828 3780766

Dimensions 280 x 280 x 0.

  • PC :
Technical data
Product:

Product nr: 3780766

Description: Front panel

Remarks: 2x12 modules

Package: 4

Unit: Piece

EAN: 6418074095244

SSTL number: 3424112

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions :

Height (mm): 280

Width (mm): 280

Depth (mm): 0

Height (inch) : 0

Width (inch) : 0

Depth (inch) : 0

Materials :

Material:

Temperatures:

Temperature °C (short term) :

Temperature °C (continuous) :

Temperature °F (short term) :

Temperature °F (continuous) :

Ratings :

Ingress Protection (EN 60529) :

Impact Resistance (EN 62262) :

Electrical insulation : Not insulated

Halogen free (DIN/VDE 0472, Part 815) : 0

UV resistance : -

Flammability Rating :

Glow Wire Test (IEC 60695) : C

NEMA Class :

Product is connected to following catalogs :

SOLID / SOLID - PC/ABS Accessories / FP 2x12-2828

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

FP 2x12-2828

Fibox

Sample image

Order symbol: FP 2x12-2828

Product nbr: 3780766

Description: Front panel

Remarks: 2x12 modules

EAN: 6418074095244

El. number:

  • Finland: 3424112
  • Denmark:
  • Sweden:

Including:

Dimensions: Height Width Depth
mm: 280 280 0
inch: 0 0 0
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C: C
NEMA Class
Certificates: