MS BAR 2+18 4712199
Dimensions 10 x 7 x 186
Dimensions 0.39 x 0.28 x 7.32
Technical data
Product nr : 4712199
Description : PE/N terminal bus-bar 25+ 10 mm²
Package : 50
Unit : Piece
EAN : 6418074040855
SSTL number : 3425510
Electric No. Denmark : 8212014970
Height (mm) : 10
Width (mm) : 7
Depth (mm) : 186
Height (inch) : 0.39
Width (inch) : 0.28
Depth (inch) : 7.32
EK / EK - Accessories / MS BAR 2+18
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MS BAR 2+18
Sample image
Order symbol : MS BAR 2+18
Product nr : 4712199
Description : PE/N terminal bus-bar 25+ 10 mm²
EAN : 6418074040855
El. number :
- Finland : 3425510
- Denmark : 8212014970
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 10 | 7 | 186 |
inch : | 0.39 | 0.28 | 7.32 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )