FMC 25F 3550796
Dimensions 217 x 85 x 1
Dimensions 8.54 x 3.35 x 0.04
- PC : IP65
Technical data
Product nr : 3550796
Description : Size 2, Lead-through 29 (Ø3-26mm)
Remarks : Optional RJ-45 lead-through
Package : 12
Unit : Piece
EAN : 6418074056535
SSTL number : 3420444
Electric No. Denmark : 8212009273
Electric No. Sweden : 2665514
Height (mm) : 217
Width (mm) : 85
Depth (mm) : 1
Height (inch) : 8.54
Width (inch) : 3.35
Depth (inch) : 0.04
Material : TPE
Temperature °C : -40 … 80
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Flammability Rating : UL 94 HB
EK / EK - Accessories / FMC 25F
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
FMC 25F
Sample image
Order symbol : FMC 25F
Product nr : 3550796
Description : Size 2, Lead-through 29 (Ø3-26mm)
Remarks : Optional RJ-45 lead-through
EAN : 6418074056535
El. number :
- Finland : 3420444
- Denmark : 8212009273
- Sweden : 2665514
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 217 | 85 | 1 |
inch : | 8.54 | 3.35 | 0.04 |
Materials : | |
---|---|
Material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )