FMB 5F 3550794
Dimensions 140 x 49 x 1
Dimensions 5.51 x 1.93 x 0.04
Technical data
Product nr : 3550794
Description : Size 1, Lead-through 8 (Ø2.5-25mm)
Remarks : Optional RJ-45 lead-through
Package : 12
Unit : Piece
EAN : 6418074056511
SSTL number : 3420440
Electric No. Denmark : 8212009260
Electric No. Sweden : 2665510
Height (mm) : 140
Width (mm) : 49
Depth (mm) : 1
Height (inch) : 5.51
Width (inch) : 1.93
Depth (inch) : 0.04
Flammability Rating : UL 94 HB
EK / EK - Accessories / FMB 5F
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
FMB 5F
Sample image
Order symbol : FMB 5F
Product nr : 3550794
Description : Size 1, Lead-through 8 (Ø2.5-25mm)
Remarks : Optional RJ-45 lead-through
EAN : 6418074056511
El. number :
- Finland : 3420440
- Denmark : 8212009260
- Sweden : 2665510
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 49 | 1 |
inch : | 5.51 | 1.93 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )