Skip to content
Previous slide
fmb_5_f_set
Next slide
fmb_5_f_set

Cable management / Membrane flange plates / FMB 5F-SET

FMB 5F-SET 3590794

  • PC :
Technical data
Product:

Product nr : 3590794

Description : Flange set, Size 1

Remarks :

Package : 6

Unit : Piece

EAN : 6418074057952

SSTL number : 3413022

Electric No. Denmark :

Electric No. Sweden : 2650050

ETIM :

Dimensions :

Height (mm) : 0

Width (mm) : 0

Depth (mm) : 0

Height (inch) : 0

Width (inch) : 0

Depth (inch) : 0

Materials :

Material :

Temperatures :

Temperature °C (short term) :

Temperature °C (continuous) :

Temperature °F (short term) :

Temperature °F (continuous) :

Ratings :

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation : Not insulated

Halogen free (DIN/VDE 0472, Part 815) : 0

UV resistance : -

Flammability Rating :

Glow Wire Test (IEC 60695): C

NEMA Class :

Product is connected to following catalogues :

Cable management / Membrane flange plates / FMB 5F-SET

CAD Files
Certificates and Declarations
Contact

FMB 5F-SET

Fibox
fmb_5_f_set

Sample image

Order symbol : FMB 5F-SET

Product nr : 3590794

Description : Flange set, Size 1

Remarks :

EAN : 6418074057952

El. number :

  • Finland : 3413022
  • Denmark :
  • Sweden : 2650050

Including :

FIBOX-FMB-5F_dim
Dimensions : Height Width Depth
mm : 0 0 0
inch : 0 0 0
Materials :
Material :
Base colour :
Cover colour :
Gasket material :
Temperatures :
Temperature °C (short term) :
Temperature °C (continuous) :
Temperature °F (short term) :
Temperature °F (continuous) :
Rating :
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation : Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance : -
Flammability Rating :
Glow Wire Test (IEC 695-2-1) °C : C
NEMA Class
Certificates :