Skip to content

Alun

ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions range from 66*60*46 mm to 310*600*180 mm

ALU: IP 66/67/68; IK 08; NEMA Type 1, 4, 4X, 6, 12 and 13

Alun image
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter








FILTERS SELECTED:

No items matching filtering criteria.