Skip to content
 
    Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
   
Previous slide
Next slide

ARCA JIC / AR 14127 / ARK14127CHSST

ARK14127CHSST 8561601

UL Code : UL 508A

Dimensions 356 x 305 x 178

Dimensions 14.02 x 12.01 x 7.01

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561601

Description : PC Enclosure

Remarks : Hinged transparent cover w/S.S. Quick release latch, base includes 1/2 and 3/4 inch knock-outs.

Package : 1

Unit : Piece

EAN : 6418074097774

ETIM : EC000261

Dimensions :

Height (mm) : 356

Width (mm) : 305

Depth (mm) : 178

Height (inch) : 14.02

Width (inch) : 12.01

Depth (inch) : 7.01

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : NEMA__4_4X_6_6P_12_13

Product is connected to following catalogues :

ARCA JIC / AR 14127 / ARK14127CHSST

Dimensional Drawings
CAD Files
Contact

ARK14127CHSST

Fibox

Sample image

Order symbol : ARK14127CHSST

Product nr : 8561601

UL Code : UL 508A

Description : PC Enclosure

Remarks : Hinged transparent cover w/S.S. Quick release latch, base includes 1/2 and 3/4 inch knock-outs.

EAN : 6418074097774

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA 14x12_combi
Dimensions : Height Width Depth
mm : 356 305 178
inch : 14.02 12.01 7.01
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ABP1412 Painted Steel Back Panel
ASP1412 Aluminum Swing Panel
ASPHK14 Swing Panel Kit w/o Panel
AMFL12 12" Mounting Flange Set
ADFP1412 Dead Front Panel w/ screws
ALBP1412 Aluminum Back Panel
APBP1412 PVC Back Panel
ASPK1412 Swing Panel Kit incl. Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type NEMA__4_4X_6_6P_12_13