Please try our temporary product page: https://www.fibox.com/products-temporary/
Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
ALN 123608 7811250
UL Name : ALN UL 123608
Dimensions 125 x 362 x 81
Dimensions 4.92 x 14.25 x 3.19
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- PC : IP66; IP67; IP68; IK08
Technical data
Product nr : 7811250
Description : Enclosure, aluminium
Package : 1
Unit : Piece
EAN : 6418074011404
SSTL number : 3420050
Electric No. Denmark : 8212004728
Electric No. Sweden : 2500914
ETIM : EC000261
Height (mm) : 125
Width (mm) : 362
Depth (mm) : 81
Height (inch) : 4.92
Width (inch) : 14.25
Depth (inch) : 3.19
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
ALN 123608
Sample image
Order symbol : ALN 123608
Product nr : 7811250
UL Name : ALN UL 123608
Description : Enclosure, aluminium
EAN : 6418074011404
El. number :
- Finland : 3420050
- Denmark : 8212004728
- Sweden : 2500914
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 125 | 362 | 81 |
inch : | 4.92 | 14.25 | 3.19 |
Materials : | |
---|---|
Material : | Aluminum |
Base colour : | RAL_7001 |
Cover colour : | RAL 7001 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Accessories : | |
---|---|
AM 1212 |
Mounting plate, for enclosures:
(107 x 110 x 1) |
MR 75005 | Selftapping taptite screw M5, for enclosures: |
MRS 28541 |
Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1) |
ARH 12 |
DIN-35 Mounting rail, for enclosures:
(105 x 35 x 1) |
AM 1236 |
Mounting plate, for enclosures:
(107 x 347 x 1) |
AM 1222 |
Mounting plate, for enclosures:
(107 x 207 x 1) |
ARH 36 |
DIN-35 Mounting rail, for enclosures:
(343 x 35 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; IP68; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
UL Type | NEMA__1_4_4X_6_12_13 |
Certificates : | |
---|---|
SGSFIMKO_ALU |
© Fibox Oy, Data subject to change without notice (printed: )