Product card: MB 16039




Product nbr:

 

6916039

Description:

 

Exit bend guide

Remarks:

 

2 x 3,5 mm cable

Package:

 

1

Unit:

 

PCS

Product group:

 

EAN:

 

6418074062529

Electric No. Denmark:

 

8212050044

Electric No. Sweden:

 

5062971

ETIM:

 

EC002620 EC002620

Support items:

Product card (PDF)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

34.0

Width (mm):

 

12.0

Height (mm):

 

28.0


Length (inch):

 

1.3

Width (inch):

 

0.5

Height (inch):

 

1.1


Materials:

Material:

 

Polycarbonate


Ratings:

Halogen free (DIN/VDE 0472, Part 815):

 

1

UV resistance:

 

UL 508

Flammability Rating:

 

UL 746C 5"

Glow Wire Test (IEC 695-2-1) °C:

 

960


Product is connected to following catalogs:

Fibox Enclosures :  FTTH :  FTB


Copyright
Legal Notice
FIBOX Make difficult easy