Product card: FTB



Sample photo



Product nbr:

 

6916005

Description:

 

Fiber termination box, PC

Remarks:

 

Snap-Lock cover, No accessories

Package:

 

1

Unit:

 

PCS

Product group:

 

EAN:

 

6418074062482

Electric No. Denmark:

 

8212050015

Electric No. Sweden:

 

5061750

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

130.0

Width (mm):

 

190.0

Height (mm):

 

45.0


Length (inch):

 

5.1

Width (inch):

 

7.5

Height (inch):

 

1.8

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Polycarbonate

Base colour:

 

RAL 7035 -light grey

Cover colour:

 

RAL 7035 -light grey

Gasket material:

 

EPDM

Temperatures:

Temperature °C (short term):

 

-40 … 120 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-40 … 250 °F

Temperature °F (continuous):

 

-40 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP54

Impact Resistance (EN 62262):

 

IK08

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

1

UV resistance:

 

UL 508

Flammability Rating:

 

UL 746C 5"

Glow Wire Test (IEC 695-2-1) °C:

 

960


Product is connected to following catalogs:

Fibox Enclosures :  FTTH :  FTB


Copyright
Legal Notice
FIBOX Make difficult easy