Please try our temporary product page: https://www.fibox.com/products-temporary/
Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
TAM191209 5814024
Dimensions 187 x 122 x 90
Dimensions 7.36 x 4.8 x 3.54
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- PC : IP65; IK07
Technical data
Product nr : 5814024
Description : Enclosure, ABS, metric knock-outs
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074062666
SSTL number : 3438005
Electric No. Denmark : 8212048836
Electric No. Sweden : 5814024
ETIM : EC000261
Height (mm) : 187
Width (mm) : 122
Depth (mm) : 90
Height (inch) : 7.36
Width (inch) : 4.8
Depth (inch) : 3.54
Material : ABS
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / TEMPO 1912 / TAM191209
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
TAM191209
Sample image
Order symbol : TAM191209
Product nr : 5814024
Description : Enclosure, ABS, metric knock-outs
Remarks : Grey cover
EAN : 6418074062666
El. number :
- Finland : 3438005
- Denmark : 8212048836
- Sweden : 5814024
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 187 | 122 | 90 |
inch : | 7.36 | 4.8 | 3.54 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1) |
MP 1912 | Mounting plate, for enclosures: |
DH-3 |
DIN-35 Mounting rail, for enclosures:
(140 x 35 x 1) |
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )