PC 36/31-3 7525020
Dimensions 390 x 316 x 167
Dimensions 15.35 x 12.44 x 6.57
- PC : IP65; IK07
Technical data
Product nr : 7525020
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
Package : 1
Unit : Piece
EAN : 6418074056757
SSTL number : 3438234
Electric No. Denmark : 8212016680
Electric No. Sweden : 2537310
ETIM : EC000261
Height (mm) : 390
Width (mm) : 316
Depth (mm) : 167
Height (inch) : 15.35
Width (inch) : 12.44
Depth (inch) : 6.57
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Cardmaster / CARDMASTER 36/31 / PC 36/31-3
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
PC 36/31-3
Sample image
Order symbol : PC 36/31-3
Product nr : 7525020
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
EAN : 6418074056757
El. number :
- Finland : 3438234
- Denmark : 8212016680
- Sweden : 2537310
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 390 | 316 | 167 |
inch : | 15.35 | 12.44 | 6.57 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
FP 36/31 |
Front plate (aluminium), for enclosures:
(353 x 223 x 1) |
MP 36/31 |
Mounting plate, for enclosures:
(345 x 258 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )