Skip to content
 
    Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
   
Previous slide
Next slide

Cardmaster / CARDMASTER 21/18 / ABS 21/18-C3

ABS 21/18-C3 7580081

Dimensions 213 x 185 x 90

Dimensions 8.39 x 7.28 x 3.54

Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 7580081

Description : Enclosure, ABS

Remarks : Without main cover

Package : 4

Unit : Piece

EAN : 6418074010230

SSTL number : 3422958

Electric No. Denmark : 8212016716

ETIM : EC000261

Dimensions :

Height (mm) : 213

Width (mm) : 185

Depth (mm) : 90

Height (inch) : 8.39

Width (inch) : 7.28

Depth (inch) : 3.54

Materials :

Material : ABS

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Cardmaster / CARDMASTER 21/18 / ABS 21/18-C3

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ABS 21/18-C3

Fibox

Sample image

Order symbol : ABS 21/18-C3

Product nr : 7580081

Description : Enclosure, ABS

Remarks : Without main cover

EAN : 6418074010230

El. number :

  • Finland : 3422958
  • Denmark : 8212016716

Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.

CM21_18-3
Dimensions : Height Width Depth
mm : 213 185 90
inch : 8.39 7.28 3.54
Materials :
Material : ABS
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
FP 21/18 Front plate (aluminium), for enclosures:
(207 x 119 x 1)
FC PC 21/18 Frame of PC front plate, for enclosures:
(213 x 125 x 20)
MP 21/18 Mounting plate, for enclosures:
(142 x 200 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
SGSFIMKO_CARDpc