Skip to content
  
Previous slide
PC 17/16-FC3 product image 1
PC 17/16-FC3 product image 2
PC 17/16-FC3 product image 1
PC 17/16-FC3 product image 2
Next slide
PC 17/16-FC3 thumbnail image 1
PC 17/16-FC3 thumbnail image 2
PC 17/16-FC3 thumbnail image 1
PC 17/16-FC3 thumbnail image 2

Cardmaster / CARDMASTER 17/16 / PC 17/16-FC3

PC 17/16-FC3 7520280

Dimensions 166 x 160 x 118

Dimensions 6.54 x 6.3 x 4.65

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 7520280

Description : Enclosure, PC

Remarks : Grey screw cover

Package : 4

Unit : Piece

EAN : 6418074010254

SSTL number : 3438225

Electric No. Denmark : 8212054736

ETIM : EC000261

Dimensions :

Height (mm) : 166

Width (mm) : 160

Depth (mm) : 118

Height (inch) : 6.54

Width (inch) : 6.3

Depth (inch) : 4.65

Materials :

Material : Polycarbonate

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Cardmaster / CARDMASTER 17/16 / PC 17/16-FC3

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 17/16-FC3

Fibox
7520280_PC_17-16-FC3_1_72dpi

Sample image

Order symbol : PC 17/16-FC3

Product nr : 7520280

Description : Enclosure, PC

Remarks : Grey screw cover

EAN : 6418074010254

El. number :

  • Finland : 3438225
  • Denmark : 8212054736
CM17_16-3
Dimensions : Height Width Depth
mm : 166 160 118
inch : 6.54 6.3 4.65
Materials :
Material : Polycarbonate
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
FP 17/16 Front plate (aluminium), for enclosures:
MP 17/16 Mounting plate, for enclosures:
(136 x 133 x 1)
FC PC 17/16 Frame of PC front plate, for enclosures:
(166 x 106 x 16)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_CARDpc