Skip to content
  
Previous slide
GPA M50-L product image 1
Next slide
GPA M50-L thumbnail image 1

Cable management / Polyamide cable glands / GPA M50-L

GPA M50-L 7016539

Dimensions 68 x 64 x 64

Dimensions 2.68 x 2.52 x 2.52

Technical data
Product:

Product nr : 7016539

Description : Cable gland (IP 68 - 5 bar), M50x1,5

Remarks : for cable 27-35 mm

Package : 5

Unit : Piece

EAN : 6418074056399

SSTL number : 1722950

Electric No. Denmark : 8213003566

Dimensions :

Height (mm) : 68

Width (mm) : 64

Depth (mm) : 64

Height (inch) : 2.68

Width (inch) : 2.52

Depth (inch) : 2.52

Ratings :
Product is connected to following catalogues :

Cable management / Polyamide cable glands / GPA M50-L

CAD Files
Contact

GPA M50-L

Fibox
7016539_GPA_M50-L_3_72dpi

Sample image

Order symbol : GPA M50-L

Product nr : 7016539

Description : Cable gland (IP 68 - 5 bar), M50x1,5

Remarks : for cable 27-35 mm

EAN : 6418074056399

El. number :

  • Finland : 1722950
  • Denmark : 8213003566
Dimensions : Height Width Depth
mm : 68 64 64
inch : 2.68 2.52 2.52
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -