GPA M32-L 7016537
Dimensions 55 x 42 x 42
Dimensions 2.17 x 1.65 x 1.65
Technical data
Product nr : 7016537
Description : Cable gland (IP 68 - 5 bar), M32x1,5
Remarks : for cable 15-21 mm
Package : 25
Unit : Piece
EAN : 6418074056375
SSTL number : 1722932
Electric No. Denmark : 8213003508
Height (mm) : 55
Width (mm) : 42
Depth (mm) : 42
Height (inch) : 2.17
Width (inch) : 1.65
Depth (inch) : 1.65
Cable management / Polyamide cable glands / GPA M32-L
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M32-L
Sample image
Order symbol : GPA M32-L
Product nr : 7016537
Description : Cable gland (IP 68 - 5 bar), M32x1,5
Remarks : for cable 15-21 mm
EAN : 6418074056375
El. number :
- Finland : 1722932
- Denmark : 8213003508
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 55 | 42 | 42 |
inch : | 2.17 | 1.65 | 1.65 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )