GPA M20-L 7016535
Dimensions 43 x 28 x 28
Dimensions 1.69 x 1.1 x 1.1
Technical data
Product nr : 7016535
Description : Cable gland (IP 68 - 5 bar), M20x1,5
Remarks : for cable 8-13 mm
Package : 100
Unit : Piece
EAN : 6418074056351
SSTL number : 1722920
Electric No. Denmark : 8213003443
Height (mm) : 43
Width (mm) : 28
Depth (mm) : 28
Height (inch) : 1.69
Width (inch) : 1.1
Depth (inch) : 1.1
Cable management / Polyamide cable glands / GPA M20-L
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M20-L
Sample image
Order symbol : GPA M20-L
Product nr : 7016535
Description : Cable gland (IP 68 - 5 bar), M20x1,5
Remarks : for cable 8-13 mm
EAN : 6418074056351
El. number :
- Finland : 1722920
- Denmark : 8213003443
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 43 | 28 | 28 |
inch : | 1.69 | 1.1 | 1.1 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )