GPA M16-L 7016534
Dimensions 43 x 23 x 23
Dimensions 1.69 x 0.91 x 0.91
Technical data
Product nr : 7016534
Description : Cable gland (IP 68 - 5 bar), M16x1,5
Remarks : for cable 5-10 mm
Package : 100
Unit : Piece
EAN : 6418074056344
SSTL number : 1722916
Electric No. Denmark : 8213003414
Height (mm) : 43
Width (mm) : 23
Depth (mm) : 23
Height (inch) : 1.69
Width (inch) : 0.91
Depth (inch) : 0.91
Cable management / Polyamide cable glands / GPA M16-L
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M16-L
Sample image
Order symbol : GPA M16-L
Product nr : 7016534
Description : Cable gland (IP 68 - 5 bar), M16x1,5
Remarks : for cable 5-10 mm
EAN : 6418074056344
El. number :
- Finland : 1722916
- Denmark : 8213003414
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 43 | 23 | 23 |
inch : | 1.69 | 0.91 | 0.91 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )