Skip to content
  
Previous slide
GPA M25-B product image 1
Next slide
GPA M25-B thumbnail image 1

Cable management / Polyamide cable glands / GPA M25-B

GPA M25-B 7016411

Dimensions 6 x 37 x 37

Dimensions 0.24 x 1.46 x 1.46

Technical data
Product:

Product nr : 7016411

Description : Hexagonal lock nut

Remarks : M25x1,5

Package : 100

Unit : Piece

EAN : 6418074054951

SSTL number : 1721194

Electric No. Denmark : 8213003469

Dimensions :

Height (mm) : 6

Width (mm) : 37

Depth (mm) : 37

Height (inch) : 0.24

Width (inch) : 1.46

Depth (inch) : 1.46

Ratings :
Product is connected to following catalogues :

Cable management / Polyamide cable glands / GPA M25-B

CAD Files
Contact

GPA M25-B

Fibox
7016411_GPA_M25B_1_72dpi.jpg

Sample image

Order symbol : GPA M25-B

Product nr : 7016411

Description : Hexagonal lock nut

Remarks : M25x1,5

EAN : 6418074054951

El. number :

  • Finland : 1721194
  • Denmark : 8213003469
Dimensions : Height Width Depth
mm : 6 37 37
inch : 0.24 1.46 1.46
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -