Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M20-B 7016410
Dimensions 6 x 31 x 31
Dimensions 0.24 x 1.22 x 1.22
Technical data
Product nr : 7016410
Description : Hexagonal lock nut
Remarks : M20x1,5
Package : 100
Unit : Piece
EAN : 6418074054944
SSTL number : 1721193
Electric No. Denmark : 8213003430
Height (mm) : 6
Width (mm) : 31
Depth (mm) : 31
Height (inch) : 0.24
Width (inch) : 1.22
Depth (inch) : 1.22
Cable management / Polyamide cable glands / GPA M20-B
GPA M20-B
Sample image
Order symbol : GPA M20-B
Product nr : 7016410
Description : Hexagonal lock nut
Remarks : M20x1,5
EAN : 6418074054944
El. number :
- Finland : 1721193
- Denmark : 8213003430
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 6 | 31 | 31 |
inch : | 0.24 | 1.22 | 1.22 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )