GPA M16 7016401
Dimensions 36 x 23 x 23
Dimensions 1.42 x 0.91 x 0.91
Technical data
Product nr : 7016401
Description : Cable gland (IP 68 - 5 bar), M16x1,5
Remarks : for cable 5-10 mm
Package : 100
Unit : Piece
EAN : 6418074054852
SSTL number : 1721156
Electric No. Denmark : 8213003391
Height (mm) : 36
Width (mm) : 23
Depth (mm) : 23
Height (inch) : 1.42
Width (inch) : 0.91
Depth (inch) : 0.91
Cable management / Polyamide cable glands / GPA M16
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M16
Sample image
Order symbol : GPA M16
Product nr : 7016401
Description : Cable gland (IP 68 - 5 bar), M16x1,5
Remarks : for cable 5-10 mm
EAN : 6418074054852
El. number :
- Finland : 1721156
- Denmark : 8213003391
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 36 | 23 | 23 |
inch : | 1.42 | 0.91 | 0.91 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )