sales@fibox.com


Fibox Enclosures : CABLE MANAGEMENT : PG FLANGE PLATES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Cable gland plates, Polycarbonate (PC), IP 66 (EN 60529), Grey RAL 7035, Flame resistance UL 94-V1
140 x 49 x 10
Size 1 • 4x PG13.5
140 x 49 x 10
Size 1 • 4x PG16
140 x 49 x 10
Size 1 • 3x PG21
216 x 85 x 10
Size 2 • 12x PG16
216 x 85 x 10
Size 2 • 6x PG16+4x PG21
216 x 85 x 10
Size 2 • 4x PG16+3x PG29
216 x 85 x 10
Size 2 • 4x PG16+2x PG36
Knock-out plates, Polycarbonate (PC), IP 66 (EN 60529), Grey RAL 7035, Flame resistance UL 94-V1
216 x 85 x 10
Size 2 • 9x PG11+5x PG9/16
216 x 85 x 10
Size 2 • 4x PG21/29
216 x 85 x 10
Size 2 • 13x PG16
216 x 85 x 10
Size 2 • 4x PG11/21+7x PG16

Copyright
Legal Notice
FIBOX Make difficult easy