MB 10891 SET 3590891
Technical data
Product nr : 3590891
Description : Size 2
Remarks : incl. flange, gasket and connector set
Package : 6
Unit : Piece
EAN : 6418074056658
SSTL number : 3413027
Electric No. Denmark : 8212054642
Electric No. Sweden : 2650024
Material :
Gasket material : EPDM
Electrical insulation : Totally insulated
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Cable management / Metric flange plates / MB 10891 SET
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MB 10891 SET
Sample image
Order symbol : MB 10891 SET
Product nr : 3590891
Description : Size 2
Remarks : incl. flange, gasket and connector set
EAN : 6418074056658
El. number :
- Finland : 3413027
- Denmark : 8212054642
- Sweden : 2650024
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Gasket material : | EPDM |
Ratings : | |
---|---|
electrical_insulation : | Totally insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )