Please try our temporary product page: https://www.fibox.com/products-temporary/
DRS ARCA 403021 8120765
Dimensions 385 x 285 x 35
Dimensions 15.16 x 11.22 x 1.38
Technical data
Product nr : 8120765
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 400x300x210
Package : 1
Unit : Piece
EAN : 6418074082862
SSTL number : 3423857
Electric No. Denmark : 8212094712
Electric No. Sweden : 2500191
ETIM : EC002620
Height (mm) : 385
Width (mm) : 285
Depth (mm) : 35
Height (inch) : 15.16
Width (inch) : 11.22
Depth (inch) : 1.38
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 403021
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS ARCA 403021
Sample image
Order symbol : DRS ARCA 403021
Product nr : 8120765
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 400x300x210
EAN : 6418074082862
El. number :
- Finland : 3423857
- Denmark : 8212094712
- Sweden : 2500191
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 385 | 285 | 35 |
inch : | 15.16 | 11.22 | 1.38 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )