Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
ARCA 304021W 8120143
UL Code : UL508A
Dimensions 300 x 400 x 210
Dimensions 15.75 x 11.81 x 8.58
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
- PC : IP65; IK08
Technical data
Product nr : 8120143
Description : Cabinet, PC
Remarks : Grey cover with window, 2-point locking, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074080141
SSTL number : 3423221
Electric No. Denmark : 8212091993
Electric No. Sweden : 2500141
ETIM : EC000261
Height (mm) : 300
Width (mm) : 400
Depth (mm) : 210
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 8.58
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
ARCA IEC / ARCA 304021 / ARCA 304021W
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
ARCA 304021W
Sample image
Order symbol : ARCA 304021W
Product nr : 8120143
UL Code : UL508A
Description : Cabinet, PC
Remarks : Grey cover with window, 2-point locking, hinges on the short side
EAN : 6418074080141
El. number :
- Finland : 3423221
- Denmark : 8212091993
- Sweden : 2500141
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 400 | 210 |
inch : | 15.75 | 11.81 | 8.58 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
DRS ARCA 304021 |
DIN rail frame set
(385 x 285 x 35) |
DSP ARCA HRS | Door stopper ARCA, horizontal, right, small |
DSP ARCA HLS | Door stopper ARCA, horizontal, left, small |
IDS ARCA 3040 | Inner door set |
RCS ARCA 3040 | Rain canopy set for size 3040 |
PMK ARCA 40 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
MPP ARCA 3040 | Mounting plate perforated (350x250x2 mm - 26x11 mm) |
MPMP ARCA 4030 | Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm) |
MPS ARCA 4030 |
Mounting plate (350x250x2 mm)
(350 x 250 x 2) |
MPX ARCA 4030 |
Mounting plate (350x250 mm)
(350 x 250 x 5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40467 |
© Fibox Oy, Data subject to change without notice (printed: )