Skip to content
  
Previous slide
MPMP ARCA 6040 product image 1
Next slide
MPMP ARCA 6040 thumbnail image 1

ARCA IEC / ARCA IEC Accessories / MPMP ARCA 6040

MPMP ARCA 6040 8120925

Technical data
Product:

Product nr : 8120925

Description : Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)

Remarks : Galvanized steel, for size 600x400x210

Package : 1

Unit : Piece

EAN : 6418074089526

SSTL number : 3424625

Electric No. Denmark : 8212051373

ETIM : EC000213

Dimensions :

Depth (mm) : 2

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / MPMP ARCA 6040

Dimensional Drawings
CAD Files
Contact

MPMP ARCA 6040

Fibox
8120925_MPMP_ARCA_6040_1_72dpi

Sample image

Order symbol : MPMP ARCA 6040

Product nr : 8120925

Description : Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)

Remarks : Galvanized steel, for size 600x400x210

EAN : 6418074089526

El. number :

  • Finland : 3424625
  • Denmark : 8212051373
8120925_MPMP 6040 DIM
Dimensions : Height Width Depth
mm : 0 0 2
inch : 0 0 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -