LIS ARCA DB3 MID 8120980
Technical data
Product nr : 8120980
Description : Locking insert Double-bit 3mm
Package : 1
Unit : Piece
EAN : 6418074306203
SSTL number : 3424612
Electric No. Denmark : 8212052343
ETIM : EC002620
Material : Polyamide
ARCA IEC / ARCA IEC Accessories / LIS ARCA DB3 MID
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
LIS ARCA DB3 MID
Sample image
Order symbol : LIS ARCA DB3 MID
Product nr : 8120980
Description : Locking insert Double-bit 3mm
EAN : 6418074306203
El. number :
- Finland : 3424612
- Denmark : 8212052343
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Polyamide |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )