Please try our temporary product page: https://www.fibox.com/products-temporary/
FHS S ARCA 8120891
Dimensions 70 x 35 x 30
Dimensions 2.76 x 1.38 x 1.18
Technical data
Product nr : 8120891
Description : Hinge set small
Remarks : For sizes 200x300-600x400
Package : 1
Unit : Piece
EAN : 6418074083494
SSTL number : 3424060
Electric No. Denmark : 8212095342
ETIM : EC002620
Height (mm) : 70
Width (mm) : 35
Depth (mm) : 30
Height (inch) : 2.76
Width (inch) : 1.38
Depth (inch) : 1.18
ARCA IEC / ARCA IEC Accessories / FHS S ARCA
FHS S ARCA
Sample image
Order symbol : FHS S ARCA
Product nr : 8120891
Description : Hinge set small
Remarks : For sizes 200x300-600x400
EAN : 6418074083494
El. number :
- Finland : 3424060
- Denmark : 8212095342
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 70 | 35 | 30 |
inch : | 2.76 | 1.38 | 1.18 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )