Skip to content
  
Previous slide
LIS ARCA DB3 product image 1
LIS ARCA DB3 product image 2
Next slide
LIS ARCA DB3 thumbnail image 1
LIS ARCA DB3 thumbnail image 2

ARCA IEC / ARCA IEC Accessories / LIS ARCA DB3

LIS ARCA DB3 8120860

Technical data
Product:

Product nr : 8120860

Description : Locking insert Double-bit 3mm

Package : 1

Unit : Piece

EAN : 6418074083289

SSTL number : 3424039

Electric No. Denmark : 8212095135

ETIM : EC002620

Materials :

Material : Polyamide

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / LIS ARCA DB3

CAD Files
Contact

LIS ARCA DB3

Fibox
8120860_LIS_ARCA_DB3_1_72dpi

Sample image

Order symbol : LIS ARCA DB3

Product nr : 8120860

Description : Locking insert Double-bit 3mm

EAN : 6418074083289

El. number :

  • Finland : 3424039
  • Denmark : 8212095135
Dimensions : Height Width Depth
Materials :
Material : Polyamide
Ratings :
electrical_insulation : Not insulated
UV resistance : -