WMK ARCA 10 SMALL 8120830
Dimensions 80 x 70 x 40
Dimensions 3.15 x 2.76 x 1.57
Technical data
Product nr : 8120830
Description : Wall mounting lugs set
Remarks : Adds 10 mm between wall and cabinet
Package : 1
Unit : Piece
EAN : 6418074083180
SSTL number : 3424005
Electric No. Denmark : 8212095038
Electric No. Sweden : 2500206
ETIM : EC002620
Height (mm) : 80
Width (mm) : 70
Depth (mm) : 40
Height (inch) : 3.15
Width (inch) : 2.76
Depth (inch) : 1.57
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / WMK ARCA 10 SMALL
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
WMK ARCA 10 SMALL
Sample image
Order symbol : WMK ARCA 10 SMALL
Product nr : 8120830
Description : Wall mounting lugs set
Remarks : Adds 10 mm between wall and cabinet
EAN : 6418074083180
El. number :
- Finland : 3424005
- Denmark : 8212095038
- Sweden : 2500206
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 70 | 40 |
inch : | 3.15 | 2.76 | 1.57 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )