Skip to content
  
Previous slide
CBS ARCA 30 product image 1
CBS ARCA 30 product image 3
Next slide
CBS ARCA 30 thumbnail image 1
CBS ARCA 30 thumbnail image 3

ARCA IEC / ARCA IEC Accessories / CBS ARCA 30

CBS ARCA 30 8120812

Dimensions 245 x 70 x 30

Dimensions 9.65 x 2.76 x 1.18

Technical data
Product:

Product nr : 8120812

Description : Corner adjustment set

Remarks : For sizes with depth 300

Package : 1

Unit : Piece

EAN : 6418074083166

SSTL number : 3423904

Electric No. Denmark : 8212095012

Electric No. Sweden : 2500205

ETIM : EC002620

Dimensions :

Height (mm) : 245

Width (mm) : 70

Depth (mm) : 30

Height (inch) : 9.65

Width (inch) : 2.76

Depth (inch) : 1.18

Materials :

Material : Polycarbonate

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / CBS ARCA 30

Dimensional Drawings
CAD Files
Contact

CBS ARCA 30

Fibox
8120812_CBS_ARCA_30_1_72dpi

Sample image

Order symbol : CBS ARCA 30

Product nr : 8120812

Description : Corner adjustment set

Remarks : For sizes with depth 300

EAN : 6418074083166

El. number :

  • Finland : 3423904
  • Denmark : 8212095012
  • Sweden : 2500205
CB ARCA 30_dim
Dimensions : Height Width Depth
mm : 245 70 30
inch : 9.65 2.76 1.18
Materials :
Material : Polycarbonate
Ratings :
electrical_insulation : Not insulated
UV resistance : -