Please try our temporary product page: https://www.fibox.com/products-temporary/
MPMP ARCA 3020 8120920
Technical data
Product nr : 8120920
Description : Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074089472
SSTL number : 3424618
Electric No. Denmark : 8212051344
ETIM : EC000213
Depth (mm) : 2
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPMP ARCA 3020
Dimensional Drawings
CAD Files
Catalogues
Contact
MPMP ARCA 3020
Sample image
Order symbol : MPMP ARCA 3020
Product nr : 8120920
Description : Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 300x200x150
EAN : 6418074089472
El. number :
- Finland : 3424618
- Denmark : 8212051344
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 0 | 2 |
inch : | 0 | 0 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )